Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C195-NFSR-1M

CNT-195 CNT® Jumper with interface types N Female and SMA Male Right Angle, 1m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Nominal Size 0.195 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00
700–2000 MHz 1.29 18.00

Jumper Assembly Sample Label

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B SMA Male
Specification Sheet Revision Level A

Dimensions

Length 1 m | 3.281 ft
Nominal Size 0.195 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00
700–2000 MHz 1.29 18.00
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category