Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C195-NFQMR-M6

CNT-195 CNT® Jumper with interface types N Female and QMA Male Right Angle, 0.6 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B QMA Male
Specification Sheet Revision Level A

Dimensions

Length 0.6 m | 1.969 ft
Nominal Size 0.195 in

Jumper Assembly Sample Label

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-195

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Right angle
Cable Family CNT-195
Interface, Connector A N Female
Interface, Connector B QMA Male
Specification Sheet Revision Level A

Dimensions

Length 0.6 m | 1.969 ft
Nominal Size 0.195 in
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Product Specification (Comprehensive)

Warranty

Other Ways to Browse

Browse by Category

Browse by Category