Warning Icon
This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

FL1-G622NNN2-2222D

  • Available in:
  • North America
FL1000 Fiber Wall Box, 2-door, singlemode FC/UPC, 12-ports, with softwall-bundled pigtails and splice tray, 2 cable clamps, 2 compression fittings, 2 grounding kits, 2 strength member tie-offs, 2 key locks
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal for small to medium fiber counts within communication rooms or closets at customer sites
  • Provides demarcation access for the telecom carrier and the end-user by way of separate compartments
  • Guarantees mechanical protection and fiber management for indoor and outdoor cable
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers
Specifications

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series FL1000

General Specifications

Adapter Packs Included, quantity 2
Adapters, quantity 12
Application Splicing | Patching
Cable Clamps, quantity 2
Cable Compression Fittings, quantity 2
Cable Entry Location Bottom left | Top right | Top left | Bottom right
Cable Stub Type Pigtails, stranded
Color Putty white
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Fully loaded
Interface Feature, front Standard
Interface, front FC
Lock Type Key lock
Mounting Wall
Splicing Type Heat shrink, mass fusion
Total Fibers, quantity 12
Total Ports, quantity 12

Dimensions

Height 433 mm | 17.047 in
Width 511 mm | 20.118 in
Depth 156.97 mm | 6.18 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Included Two tie-off adapters | Two grounding kits
Packaging quantity 1
Packaging Type Bag | Carton

Outline Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series FL1000

General Specifications

Adapter Packs Included, quantity 2
Adapters, quantity 12
Application Splicing | Patching
Cable Clamps, quantity 2
Cable Compression Fittings, quantity 2
Cable Entry Location Bottom left | Top right | Top left | Bottom right
Cable Stub Type Pigtails, stranded
Color Putty white
Door, quantity 2
Front Door Type Single hinged
Growth Configuration Fully loaded
Interface Feature, front Standard
Interface, front FC
Lock Type Key lock
Mounting Wall
Splicing Type Heat shrink, mass fusion
Total Fibers, quantity 12
Total Ports, quantity 12

Dimensions

Height 433 mm | 17.047 in
Width 511 mm | 20.118 in
Depth 156.97 mm | 6.18 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Included Two tie-off adapters | Two grounding kits
Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

User Manual

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category