Warning Icon
This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

CK8182-000 | IWB12-FC-FS-12-12-20

  • Available in:
  • Asia
  • EMEA
IWB Fiber Wall Box, 2-door, singlemode FC/UPC, 12-ports, with pigtails and splice tray, 2 cable clamps
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal for small to medium fiber counts within communication rooms or closets at customer sites
  • Provides demarcation access for the telecom carrier and the end-user by way of separate compartments
  • Guarantees mechanical protection and fiber management for indoor and outdoor cable
  • Fully customizable for patch-patch, splice-patch or for the storage of un-terminated (dark) fibers
Specifications

Product Classification

Regional Availability Asia | EMEA
Product Type Fiber wall box
Product Series IWB

General Specifications

Adapters, quantity 12
Application Splicing | Patching
Cable Clamps, quantity 2
Cable Entry Location Bottom right | Top right
Cable Stub Type Pigtails, stranded
Color Gray
Door, quantity 2
Front Door Type Single hinged
Interface Feature, front Standard
Interface, front FC
Mounting Wall
Splice Trays Included, quantity 0
Splicing Capacity, maximum 12
Splicing Type Mass fusion
Total Fibers, quantity 12
Total Ports, quantity 12

Dimensions

Height 270 mm | 10.63 in
Width 305 mm | 12.008 in
Depth 85 mm | 3.346 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Product Classification

Regional Availability Asia | EMEA
Product Type Fiber wall box
Product Series IWB

General Specifications

Adapters, quantity 12
Application Splicing | Patching
Cable Clamps, quantity 2
Cable Entry Location Bottom right | Top right
Cable Stub Type Pigtails, stranded
Color Gray
Door, quantity 2
Front Door Type Single hinged
Interface Feature, front Standard
Interface, front FC
Mounting Wall
Splice Trays Included, quantity 0
Splicing Capacity, maximum 12
Splicing Type Mass fusion
Total Fibers, quantity 12
Total Ports, quantity 12

Dimensions

Height 270 mm | 10.63 in
Width 305 mm | 12.008 in
Depth 85 mm | 3.346 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Environmental Space Indoor
Qualification Standards NEMA type 12

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category