Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

64622086-10 | 6462 2 086-10

  • Available in:
  • EMEA
LSA-PLUS® KRONECTION box A-100, 100-pairs
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Product Type Copper distribution box
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Color Gray
Modules, quantity 10
Mounting Wall mount

Dimensions

Height 377 mm | 14.843 in
Width 193 mm | 7.598 in
Depth 110 mm | 4.331 in

Material Specifications

Material Type Plastic

Environmental Specifications

Environmental Space Outdoor | Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Copper distribution box
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Color Gray
Modules, quantity 10
Mounting Wall mount

Dimensions

Height 377 mm | 14.843 in
Width 193 mm | 7.598 in
Depth 110 mm | 4.331 in

Material Specifications

Material Type Plastic

Environmental Specifications

Environmental Space Outdoor | Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category