Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • 7083 1 301-00
    LSA-PLUS® Distribution Box, for up to 2 10-pair Series 2 modules

64311002-00 | 6431 1 002-00

  • Available in:
  • EMEA
LSA-PLUS® KRONECTION box A-6, 6-pair
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Product Type Copper distribution box
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Color Gray
Mounting Wall mount

Material Specifications

Material Type Plastic

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Product Classification

Regional Availability EMEA
Product Type Copper distribution box
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Color Gray
Mounting Wall mount

Material Specifications

Material Type Plastic

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category