Warning Icon
This product was discontinued on: June 17, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

1933837-1

  • Available in:
  • Asia
  • Latin America
  • North America
Home Net-Works, 14 in. residential enclosure
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Enclosure
Product Brand HOME-NET-WORKS®
Product Series HOME-NET-WORKS

General Specifications

Color White
Front Cover Type No cover
Mounting Wall mount

Dimensions

Height 355.6 mm | 14 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Enclosure
Product Brand HOME-NET-WORKS®
Product Series HOME-NET-WORKS

General Specifications

Color White
Front Cover Type No cover
Mounting Wall mount

Dimensions

Height 355.6 mm | 14 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Other Ways to Browse

Browse by Category

Browse by Category