Warning Icon
This product was discontinued on: June 17, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

1933692-1

  • Available in:
  • Asia
  • Latin America
  • North America
  • EMEA
  • Australia/New Zealand
Home Net-Works, 28" residential enclosure
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | North America | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Enclosure
Product Brand HOME-NET-WORKS®
Product Series HOME-NET-WORKS

General Specifications

Color White
Front Cover Type Screw-on
Mounting Wall mount

Dimensions

Height 711 mm | 27.992 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Enclosure
Product Brand HOME-NET-WORKS®
Product Series HOME-NET-WORKS

General Specifications

Color White
Front Cover Type Screw-on
Mounting Wall mount

Dimensions

Height 711 mm | 27.992 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category