Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CK4676-000 | FIST-CAB5-01-0

  • Available in:
  • EMEA
FIST™ Flexibility Street Cabinet, single wall, unloaded, with 300mm high base
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Designed to accommodate the FIST generic fiber optic shelves for splicing, patching and passive component integration
  • Serves as a cross-connect or interconnect cabinet with any combination of spliced and connectorized splitters
  • Excellent accessibility to the fiber management shelves inside the cabinet because of the motorhood design and side doors
  • A swing handle with half cylinder lock and 3 point latch system prevents unauthorized access
  • The standard included base allows easy entry, fixation, identification and sealing of the cables
Specifications

Product Classification

Regional Availability EMEA
Product Type Fiber cross-connect hub
Product Series FIST-CAB

General Specifications

Access Front
Color Gray
Lock Type Swivel with half cylinder lock (EURO DIN)
Mounting Pad

Dimensions

Height 1250 mm | 49.213 in
Width 800 mm | 31.496 in
Depth 300 mm | 11.811 in
Enclosure Size Large

Dimension Drawing

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Above ground
Qualification Standards IEC 60529, IP55

Packaging and Weights

Included In-ground root | Base with covers | Mounting profiles for shelves | Blank cable inlet plate | Cable inlet plate with 6 PG21 blind plugs
Packaging quantity 1
Packaging Type Pallet
Weight, net 62.002 kg | 136.69 lb

Product Classification

Regional Availability EMEA
Product Type Fiber cross-connect hub
Product Series FIST-CAB

General Specifications

Access Front
Color Gray
Lock Type Swivel with half cylinder lock (EURO DIN)
Mounting Pad

Dimensions

Height 1250 mm | 49.213 in
Width 800 mm | 31.496 in
Depth 300 mm | 11.811 in
Enclosure Size Large

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Environmental Space Above ground
Qualification Standards IEC 60529, IP55

Packaging and Weights

Included In-ground root | Base with covers | Mounting profiles for shelves | Blank cable inlet plate | Cable inlet plate with 6 PG21 blind plugs
Packaging quantity 1
Packaging Type Pallet
Weight, net 62.002 kg | 136.69 lb
Click on image to enlarge.
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category