Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EG3282-000 | FIST-OC-GA21220L1-LP

  • Available in:
  • EMEA
FIST GPST fiber patch/splitter tray, two 1x2 splitters, FBT, 80/20 split ratio, LC/UPC, gray, left oriented
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Product Type Splitter patch tray
Product Brand FIST™
Product Series FIST-OC-G

General Specifications

Device Type FIST patch tray
Functionality Splitting
Technology Type Fused biconic tapered
Application For use with FIST panels
Circuits, quantity 2
Distribution Type 1 x 2 splitter
Interface Feature, Input Standard
Interface Feature, Output Standard
Interface, Input LC
Interface, Output LC
Module Color Gray
Split Ratio 80/20
Splitter, quantity 2
Tray Orientation Left orientation

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Splitter patch tray
Product Brand FIST™
Product Series FIST-OC-G

General Specifications

Device Type FIST patch tray
Functionality Splitting
Technology Type Fused biconic tapered
Application For use with FIST panels
Circuits, quantity 2
Distribution Type 1 x 2 splitter
Interface Feature, Input Standard
Interface Feature, Output Standard
Interface, Input LC
Interface, Output LC
Module Color Gray
Split Ratio 80/20
Splitter, quantity 2
Tray Orientation Left orientation

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse