FIST Fiber VAM Panel, unloaded, 4RU, 19 in, gray
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber VAM panel |
Product Brand | FIST® |
Product Series | FIST-OCSH |
General Specifications
Functionality | Multiplexing | Splitting |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | FIST-GR3 |
Rack Units | 4 |
Total Ports, quantity | 0 |
Dimensions
Height | 177.8 mm | 7 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber VAM panel |
Product Brand | FIST® |
Product Series | FIST-OCSH |
General Specifications
Functionality | Multiplexing | Splitting |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | FIST-GR3 |
Rack Units | 4 |
Total Ports, quantity | 0 |
Dimensions
Height | 177.8 mm | 7 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse