Центр поддержки заказчиков и партнеров компании CommScope в связи с пандемией COVID-19Открыть
Продукты
Связанные результаты
Центр поддержки заказчиков и партнеров компании CommScope в связи с пандемией COVID-19Открыть
G2 2U Sliding Modular Cassette Panel *NOTE: THIS PART IS CANCELED IN NAR & CALA – optional replacements: 760209957, HD-2U or for splicing applications 760231514, HD-2U-SP
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Application | Accepts eight G2 modular cassettes | Accepts eight InstaPATCH® 360 data modules or 360DP panels | Accepts two RoloSplices with four trays each |
Rack Units | 2 |
Shelf Movement | Sliding |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 457.2 mm | 18 in |
Weight, net | 5.443 kg | 12 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Application | Accepts eight G2 modular cassettes | Accepts eight InstaPATCH® 360 data modules or 360DP panels | Accepts two RoloSplices with four trays each |
Rack Units | 2 |
Shelf Movement | Sliding |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 457.2 mm | 18 in |
Weight, net | 5.443 kg | 12 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |