Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760231472 | SD-1U-FX
    Standard Density 1U fixed Panel, accepts (3) LGX/1000 style footprint modules or panels, providing up to 36 duplex LC ports

1-1657014-7

  • Available in:
  • Asia
  • Latin America
  • Australia/New Zealand
  • North America
  • EMEA
Fiber Optic Termination Panel, 1U, 19 in, unloaded, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | Australia/New Zealand | North America | EMEA
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | Australia/New Zealand | North America | EMEA
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Unloaded
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse