Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

TFP-24APLQ2

  • Available in:
  • North America
  • Latin America
  • Asia
TFP Fiber Optic Adapter Pack, OM1/OM2 MM, 6 quad LC adapters, left, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America | Asia
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Application For use with TFP panels
Body Style Left orientation | Quad
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | Asia
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Application For use with TFP panels
Body Style Left orientation | Quad
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse