Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

TFP-24APLQ1BE3

  • Available in:
  • North America
  • Latin America
  • Asia
TFP Fiber Optic Adapter Pack, 24-fiber, MM, LC, quad, left, beige, with pigtails, 3 meters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America | Asia
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series TFP

General Specifications

Adapter Color Beige
Adapters, quantity, front 6
Application For use with TFP panels
Body Style Left orientation | Quad
Color, front Black
Interface LC
Interface Feature Standard
Interface Feature, rear Unterminated
Interface, rear Stub tail
Pigtail Assembly Type Pigtail bundle | Color-coded, 900 µm
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in
Pigtail Length 3 m | 9.843 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM1
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | Asia
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series TFP

General Specifications

Adapter Color Beige
Adapters, quantity, front 6
Application For use with TFP panels
Body Style Left orientation | Quad
Color, front Black
Interface LC
Interface Feature Standard
Interface Feature, rear Unterminated
Interface, rear Stub tail
Pigtail Assembly Type Pigtail bundle | Color-coded, 900 µm
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in
Pigtail Length 3 m | 9.843 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM1
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse