Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

TFP-12APRA2

  • Available in:
  • Latin America
  • Asia
  • North America
TFP Fiber Optic Adapter Pack, 12-fiber, SM, SC/APC, duplex, right, green
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | Asia | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Adapter Color Green
Adapters, quantity, front 6
Application For use with TFP panels
Body Style Left orientation | Duplex
Color, front Black
Interface SC
Interface Feature APC
Total Ports, quantity, front 12

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | Asia | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Adapter Color Green
Adapters, quantity, front 6
Application For use with TFP panels
Body Style Left orientation | Duplex
Color, front Black
Interface SC
Interface Feature APC
Total Ports, quantity, front 12

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse