Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

RMG-24ADPQ4

  • Available in:
  • Asia
  • Latin America
  • North America
RMG Fiber Optic OM3/OM4 MM Adapter Only Pack, 24-port, LC adapters, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series RMG

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Application For use with RMG panels
Body Style Straight orientation | Quad
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 24

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series RMG

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Application For use with RMG panels
Body Style Straight orientation | Quad
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 24

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse