Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

RMG-12ADPQ5SB03

  • Available in:
  • Asia
  • Latin America
  • North America
RMG Fiber Optic Adapter Pack, Singlemode, LC/UPC, 12 ports, with pigtails, blue
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series RMG

General Specifications

Adapter Color Blue
Adapters, quantity, front 3
Application For use with RMG panels
Body Style Quad | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Interface Feature, rear Unterminated
Interface, rear Stub tail
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in
Pigtail Length 3 m | 9.843 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 55 dB

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series RMG

General Specifications

Adapter Color Blue
Adapters, quantity, front 3
Application For use with RMG panels
Body Style Quad | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Interface Feature, rear Unterminated
Interface, rear Stub tail
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in
Pigtail Length 3 m | 9.843 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 55 dB

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse