Warning Icon
This product will be discontinued on: January 1, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

RMG-12ADPQ2DE03

  • Available in:
  • Asia
  • Latin America
  • North America
RMG Fiber Optic Adapter Pack, MM, LC, with pigtails
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series RMG

General Specifications

Application For use with RMG panels
Adapter Color Aqua
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Interface, rear Stub tail
Interface Feature, rear Unterminated
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in
Pigtail Length 3 m | 9.843 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack with pigtails
Product Series RMG

General Specifications

Application For use with RMG panels
Adapter Color Aqua
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Interface, rear Stub tail
Interface Feature, rear Unterminated
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Total Fibers, quantity 12
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in
Pigtail Length 3 m | 9.843 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse