Warning Icon
This product will be discontinued on: January 1, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

RMG-12ADPQ2

  • Available in:
  • Asia
  • Latin America
  • North America
RMG FO OM3/OM4 MM Adapter Only Packs, 6 LC duplex adpt. or 12 fiber per adpt. pack, flat, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series RMG

General Specifications

Application For use with RMG panels
Adapter Color Aqua
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series RMG

General Specifications

Application For use with RMG panels
Adapter Color Aqua
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 12

Dimensions

Height 28.45 mm | 1.12 in
Width 129.03 mm | 5.08 in

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse