Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FPXB-AF-12APL09

  • Available in:
  • North America
FPX Fiber Optic MM Adapter Pack, black, 12 SC UPC adapters, left, beige
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Product Type Fiber adapter pack
Product Series FPX

General Specifications

Application For use with FPX panels
Adapter Color Beige
Adapters, quantity, front 6
Body Style Duplex | Left orientation
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 12

Dimensions

Height 33.02 mm | 1.3 in
Width 176.53 mm | 6.95 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber adapter pack
Product Series FPX

General Specifications

Application For use with FPX panels
Adapter Color Beige
Adapters, quantity, front 6
Body Style Duplex | Left orientation
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 12

Dimensions

Height 33.02 mm | 1.3 in
Width 176.53 mm | 6.95 in

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Installation Instruction

Product Compliance Documentation

Product Selection Guide

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse