Warning Icon
This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

FL2-6PSMST

  • Available in:
  • North America
FL2000 Fiber Optic Adapter pack, 6 singlemode ST/UPC simplex adapters
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Product Type Fiber adapter pack
Product Series FL2000

General Specifications

Application For use with FL2 panels
Adapter Color Silver
Adapters, quantity, front 6
Body Style Simplex | Straight orientation
Color, front Putty white
Interface ST
Interface Feature Standard
Total Ports, quantity, front 6

Dimensions

Height 27.94 mm | 1.1 in
Width 149.86 mm | 5.9 in

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber adapter pack
Product Series FL2000

General Specifications

Application For use with FL2 panels
Adapter Color Silver
Adapters, quantity, front 6
Body Style Simplex | Straight orientation
Color, front Putty white
Interface ST
Interface Feature Standard
Total Ports, quantity, front 6

Dimensions

Height 27.94 mm | 1.1 in
Width 149.86 mm | 5.9 in

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Installation Instruction

Product Compliance Documentation

Product Selection Guide

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category