Warning Icon
This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

FL2-6P5BC605R

  • Available in:
  • North America
FL2000 Fiber Optic Adapter-pack, with 6 multimode ST/UPC simplex adapters, with pigtails, 5 meters
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Product Type Fiber adapter pack with pigtails
Product Series FL2000

General Specifications

Application For use with FL2 panels
Adapter Color Silver
Adapters, quantity, front 6
Body Style Simplex | Straight orientation
Color, front Putty white
Interface ST
Interface Feature Standard
Interface, rear Stub tail
Interface Feature, rear Unterminated
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Total Fibers, quantity 6
Total Ports, quantity, front 6

Dimensions

Height 27.94 mm | 1.1 in
Width 149.86 mm | 5.9 in
Pigtail Length 5 m | 16.404 ft

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode
Fiber Type OM1
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber adapter pack with pigtails
Product Series FL2000

General Specifications

Application For use with FL2 panels
Adapter Color Silver
Adapters, quantity, front 6
Body Style Simplex | Straight orientation
Color, front Putty white
Interface ST
Interface Feature Standard
Interface, rear Stub tail
Interface Feature, rear Unterminated
Pigtail Assembly Type Color-coded, 900 µm | Pigtail bundle
Total Fibers, quantity 6
Total Ports, quantity, front 6

Dimensions

Height 27.94 mm | 1.1 in
Width 149.86 mm | 5.9 in
Pigtail Length 5 m | 16.404 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM1
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Installation Instruction

Product Compliance Documentation

Product Selection Guide

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category