Warning Icon
This product was discontinued on: June 26, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

760179036 | PNL-WH-006-HFA-ST01

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Adapter Pack, White, 1000-Type, with 6 Hybrid simplex ST adapters
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand LazrSPEED®
Product Series 1000-style

General Specifications

Application Used in conjunction with 1U, 2U, and 4U adapter panel shelves, wall mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels
Adapter Color Silver
Adapter Cutout, quantity 6
Adapters, quantity 6
Body Style Simplex
Interface ST
Interface Feature Standard
Shuttered No
Total Ports, quantity 3

Optical Specifications

Fiber Mode Multimode | Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand LazrSPEED®
Product Series 1000-style

General Specifications

Application Used in conjunction with 1U, 2U, and 4U adapter panel shelves, wall mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels
Adapter Color Silver
Adapter Cutout, quantity 6
Adapters, quantity 6
Body Style Simplex
Interface ST
Interface Feature Standard
Shuttered No
Total Ports, quantity 3

Optical Specifications

Fiber Mode Multimode | Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category