Warning Icon
This product was discontinued on: June 26, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

760148379 | PNL-WH-024-SFA-LC02-BL-NS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
TeraSPEED® Adapter Pack, White, 1000-Type, with 12 SM duplex LC adapters, blue, no shutter
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Uniprise panels for Ready shelves and wall mount enclosures come in SC and LC configurations. Any combination of adapter panels can be used in the enclosures, up to the maximum number of openings.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand TeraSPEED®
Product Series 1000-style

General Specifications

Application Used in conjunction with SD Panels | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels
Adapter Color Blue
Adapter Cutout, quantity 12
Adapters, quantity 12
Body Style Duplex
Interface LC
Interface Feature Standard
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack
Product Brand TeraSPEED®
Product Series 1000-style

General Specifications

Application Used in conjunction with SD Panels | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels
Adapter Color Blue
Adapter Cutout, quantity 12
Adapters, quantity 12
Body Style Duplex
Interface LC
Interface Feature Standard
Shuttered No
Total Ports, quantity 12

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category