Warning Icon
This product was discontinued on: August 1, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

760148304 | PNL-WH-006-SFA-ST01

  • Available in:
  • North America
TeraSPEED® Panel, ST, 6 Fiber, Simplex Adapters, White Panel, Single Pack
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Uniprise panels for Ready shelves and wall mount enclosures come in SC and LC configurations. Any combination of adapter panels can be used in the enclosures, up to the maximum number of openings.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber adapter pack
Product Brand TeraSPEED®

General Specifications

Application Used in conjunction with SD Panels
Adapter Cutout, quantity 6
Adapters, quantity 6
Body Style Simplex
Interface ST
Interface Feature Standard
Shuttered No
Total Ports, quantity 6

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber adapter pack
Product Brand TeraSPEED®

General Specifications

Application Used in conjunction with SD Panels
Adapter Cutout, quantity 6
Adapters, quantity 6
Body Style Simplex
Interface ST
Interface Feature Standard
Shuttered No
Total Ports, quantity 6

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category