Warning Icon
This product was discontinued on: June 26, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

760147769 | PNL-WH-BLANK-6-PACK

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Adapter Pack, White, 1000-Type, blank, 6-pack
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Uniprise panels for Ready shelves and wall mount enclosures come in SC and LC configurations. Any combination of adapter panels can be used in the enclosures, up to the maximum number of openings.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack, blank
Product Series 1000-style

General Specifications

Application Used in conjunction with SD Panels | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels
Adapter Cutout, quantity 0
Adapters, quantity 0
Interface Feature Unpopulated
Total Ports, quantity 0

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack, blank
Product Series 1000-style

General Specifications

Application Used in conjunction with SD Panels | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels
Adapter Cutout, quantity 0
Adapters, quantity 0
Interface Feature Unpopulated
Total Ports, quantity 0

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category