Warning Icon
This product was discontinued on: October 16, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

760109447 | 360DP-6ST-SM

  • Available in:
  • North America
  • Latin America
  • Asia
  • Australia/New Zealand
  • EMEA
InstaPATCH® 360, TeraSPEED® SYSTIMAX 360 Distribution Adapter Pack 6 ST Blue
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio SYSTIMAX®
Product Type Fiber adapter pack
Product Brand SYSTIMAX 360™

General Specifications

Adapter Color Blue
Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Body Style Ganged
Interface ST
Interface Feature Standard
Shuttered No
Total Ports, quantity 6

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio SYSTIMAX®
Product Type Fiber adapter pack
Product Brand SYSTIMAX 360™

General Specifications

Adapter Color Blue
Application Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures
Body Style Ganged
Interface ST
Interface Feature Standard
Shuttered No
Total Ports, quantity 6

Optical Specifications

Fiber Mode Singlemode

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse