Warning Icon
This product was discontinued on: November 5, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

700011398 | 1000-6SC-SPLX-00

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America
  • Asia
  • North America
1000-type Adapter Pack, unpopulated, accepts 6 simplex SC adapters
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | Asia | North America
Portfolio CommScope®
Product Type Fiber adapter pack, unloaded
Product Series 1000-style

General Specifications

Adapter Cutout, quantity 6
Adapters, quantity 0
Application Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures
Body Style Simplex
Interface SC
Interface Feature Unpopulated

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | Asia | North America
Portfolio CommScope®
Product Type Fiber adapter pack, unloaded
Product Series 1000-style

General Specifications

Adapter Cutout, quantity 6
Adapters, quantity 0
Application Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures
Body Style Simplex
Interface SC
Interface Feature Unpopulated

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category