Warning Icon
This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

68772010-04 | 6877 2 010-04

  • Available in:
  • Australia/New Zealand
Fiber Optic Adapter Pack Kit, LKH, 24 ST simplex
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber adapter pack

General Specifications

Adapter Color Silver
Adapters, quantity, front 24
Application For use with Highlight panels
Body Style Simplex | Right orientation
Color, front Black
Interface ST
Interface Feature Standard
Total Ports, quantity, front 24

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber adapter pack

General Specifications

Adapter Color Silver
Adapters, quantity, front 24
Application For use with Highlight panels
Body Style Simplex | Right orientation
Color, front Black
Interface ST
Interface Feature Standard
Total Ports, quantity, front 24

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency
ROHSCompliant/Exempted
CHINA-ROHSAbove maximum concentration value
REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category