Центр поддержки заказчиков и партнеров компании CommScope в связи с пандемией COVID-19Открыть
Продукты
Связанные результаты
Центр поддержки заказчиков и партнеров компании CommScope в связи с пандемией COVID-19Открыть
Fiber Optic Adapter Pack Assembly, 6 port, MPO
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
Adapter Color | Black |
Adapters, quantity, front | 6 |
Body Style | Simplex | Straight orientation |
Color, front | Black |
Interface | MPO |
Interface Feature | Standard |
Total Ports, quantity, front | 72 |
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Fiber Mode | Multimode | Singlemode |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
Adapter Color | Black |
Adapters, quantity, front | 6 |
Body Style | Simplex | Straight orientation |
Color, front | Black |
Interface | MPO |
Interface Feature | Standard |
Total Ports, quantity, front | 72 |
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Fiber Mode | Multimode | Singlemode |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |