Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

555482-1

  • Available in:
  • North America
RJ45 Patch Panel, category 3, 48-port, 3U, unshielded, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear RJ21 receptacle
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 3
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class C | ANSI/TIA-568-C.2

Dimensions

Height 133.35 mm | 5.25 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear RJ21 receptacle
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 3
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class C | ANSI/TIA-568-C.2

Dimensions

Height 133.35 mm | 5.25 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse