Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1777098-1

  • Available in:
  • Australia/New Zealand
  • EMEA
MRJ21™ Modular Patch Panel Assembly, RJ45 to MRJ21™, shielded, 48 ports, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand MRJ21™
Product Series MRJ21

General Specifications

Cable Type Shielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear MRJ21 connector
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand MRJ21™
Product Series MRJ21

General Specifications

Cable Type Shielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear MRJ21 connector
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category