Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1334852 | PPI2326-SVJT-MONT-BK

  • Available in:
  • EMEA
  • Latin America
  • North America
ProPatch® Integrated Standard Size Video Panel, 2 RU, 3 x 26
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Video patch panel
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with WECO HD standard size video patch cords
Color Black
Growth Configuration Fully loaded
Interface, front SVJ-2 jack
Interface, rear BNC female adapter
Mounting Rack, horizontally oriented
Rack Type EIA 19 in
Rack Units 2
Total Ports, quantity 78

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Electrical Specifications

Characteristic Impedance 75 ohm

Material Specifications

Finish Powder coated
Material Type Steel

Mechanical Specifications

Plug Insertion Force, maximum 12 N | 2.698 lbf
Plug Insertion Life, minimum 20000 times
Plug Retention Force, minimum 3 N | 0.674 lbf

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Standard MIL-STD-202
Flammability Rating UL 94 V-0

Packaging and Weights

Included Designation strips

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Video patch panel
Product Brand Pro Patch®
Product Series ProPatch

General Specifications

Application For use with WECO HD standard size video patch cords
Color Black
Growth Configuration Fully loaded
Interface, front SVJ-2 jack
Interface, rear BNC female adapter
Mounting Rack, horizontally oriented
Rack Type EIA 19 in
Rack Units 2
Total Ports, quantity 78

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Electrical Specifications

Characteristic Impedance 75 ohm

Material Specifications

Finish Powder coated
Material Type Steel

Mechanical Specifications

Plug Insertion Force, maximum 12 N | 2.698 lbf
Plug Insertion Life, minimum 20000 times
Plug Retention Force, minimum 3 N | 0.674 lbf

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Standard MIL-STD-202
Flammability Rating UL 94 V-0

Packaging and Weights

Included Designation strips

Regulatory Compliance/Certifications

Agency Classification
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category