Warning Icon
This product was discontinued on: February 1, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

1-1671606-2

  • Available in:
  • Asia
  • Latin America
  • EMEA
  • North America
RJ45 Patch Panel, Q Series, category 6A, 48-port, black, ,STP, loaded
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Latin America | EMEA | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 6A
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | EMEA | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 6A
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class EA | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse