Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

1-1671214-1

  • Available in:
  • EMEA
Sigma-Link™ Patch Panel 1RU Recessed Angled; with cable support bar
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Brand Sigma-Link™
Product Series Sigma-Link

General Specifications

Application For use with Sigma-link modules
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 270 mm | 10.63 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Brand Sigma-Link™
Product Series Sigma-Link

General Specifications

Application For use with Sigma-link modules
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 270 mm | 10.63 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse