Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

1-1671183-1

  • Available in:
  • Australia/New Zealand
  • EMEA
AMP-TWIST Flush Mount Modular Panel, unloaded, shielded, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

Application For use with ACO communication inserts
Cable Type Shielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

Application For use with ACO communication inserts
Cable Type Shielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse