Warning Icon
This product was discontinued on: November 20, 2020

For other alternatives, please contact us for more information.

1 Replacement products available

RET-MASTER

Portable Battery Operated Controller for North America Applications

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Battery powered wireless interface between a smartphone or tablet and remote electrical downtilt (RET) devices for setup, optimization, and troubleshooting
  • Control via Wi-Fi connection between RET Master and portable devices
  • Predefined diagnostic tests for easy and quick troubleshooting
  • Equipped with USB connector for charging handheld devices
  • Carried from site to site for RET/TMA antenna setup and optimization

Product Classification

Product Type RET controller

General Specifications

AISG Diagnostic Input Connector 8-pin DIN Male
AISG Diagnostic Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 1
Auxiliary Interface USB
Auxiliary Interface Note Used for charging mobile devices
Color Black | Yellow
Compatible Mobile Devices Android | iOS®

Dimensions

Height 59 mm | 2.323 in
Width 94 mm | 3.701 in
Length 198.2 mm | 7.803 in

Electrical Specifications

Input Voltage 110/240 Vac
Output Current at Voltage, continuous 2.0 A @ 24 V
Output Current at Voltage, maximum 2.0 A @ 24 V
Output Voltage, typical 24 V
Electrical Safety Standard CB | CE | IEC 60950-1
Interface Protocol Signal Data | dc
Power Supply Battery | dc Jack
Protocol AISG 1.1 | AISG 2.0

Material Specifications

Material Type ABS | Thermoplastic elastomer (TPE)

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity Up to 95%, non-condensing
Charging Temperature 0 °C to +40 °C (+32 °F to +104 °F)

Packaging and Weights

Included Control unit | Power supply | Quick Guide
Weight, gross 4.4 kg | 9.7 lb
Weight, net 1 kg | 2.205 lb
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
Product Type RET controller

General Specifications

AISG Diagnostic Input Connector 8-pin DIN Male
AISG Diagnostic Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 1
Auxiliary Interface USB
Auxiliary Interface Note Used for charging mobile devices
Color Black | Yellow
Compatible Mobile Devices Android | iOS®

Dimensions

Height 59 mm | 2.323 in
Width 94 mm | 3.701 in
Length 198.2 mm | 7.803 in

Electrical Specifications

Input Voltage 110/240 Vac
Output Current at Voltage, continuous 2.0 A @ 24 V
Output Current at Voltage, maximum 2.0 A @ 24 V
Output Voltage, typical 24 V
Electrical Safety Standard CB | CE | IEC 60950-1
Interface Protocol Signal Data | dc
Power Supply Battery | dc Jack
Protocol AISG 1.1 | AISG 2.0

Material Specifications

Material Type ABS | Thermoplastic elastomer (TPE)

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity Up to 95%, non-condensing
Charging Temperature 0 °C to +40 °C (+32 °F to +104 °F)

Packaging and Weights

Included Control unit | Power supply | Quick Guide
Weight, gross 4.4 kg | 9.7 lb
Weight, net 1 kg | 2.205 lb