Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-599164-3

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
Fiber Optic Cable, 12-fiber, OM3, 1000 m, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 12
Jacket Color Aqua
Subunit Type Gel-filled
Total Fiber Count 12

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Mechanical Specifications

Minimum Bend Radius, loaded 140 mm | 5.512 in
Minimum Bend Radius, unloaded 130 mm | 5.118 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 500 N | 112.404 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm
Standards Compliance TIA-492AAAC (OM3)

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 33 kg/km | 22.175 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 12
Jacket Color Aqua
Subunit Type Gel-filled
Total Fiber Count 12

Dimensions

Cable Length 1000 m | 3280.84 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Mechanical Specifications

Minimum Bend Radius, loaded 140 mm | 5.512 in
Minimum Bend Radius, unloaded 130 mm | 5.118 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 500 N | 112.404 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm
Standards Compliance TIA-492AAAC (OM3)

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 33 kg/km | 22.175 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Application

Browse by Category

Browse by Application