Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RK-36-4S

Base Product: MOUNT-REINFORCEMENT-KITS

Monopole Load Distribution Reinforcement Kit, 4 Sector, 10" to 30" OD, 36" Kicker

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Sectors, quantity 4

Dimensions

Height 254 mm | 10 in
Length 914.4 mm | 36 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Ring mount
Packaging quantity 1
Weight, net 131.995 kg | 291 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Sectors, quantity 4

Dimensions

Height 254 mm | 10 in
Length 914.4 mm | 36 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Ring mount
Packaging quantity 1
Weight, net 131.995 kg | 291 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification