Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC38523L

Base Product: MOUNT-REINFORCEMENT-KITS

Field Adjustable Monopole Load Distribution Reinforcement Kit, 3 Sector, 30" to 60" OD, 10' Adustable Kicker

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Monopole, 762–1524 mm (30–60 in) OD
Sectors, quantity 3

Dimensions

Height 254 mm | 10 in
Length 3048 mm | 120 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 762 mm | 30 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Ring mount
Packaging quantity 1
Weight, net 246.754 kg | 544 lb

Product Classification

Product Type Reinforcement kit

General Specifications

Mounting Monopole, 762–1524 mm (30–60 in) OD
Sectors, quantity 3

Dimensions

Height 254 mm | 10 in
Length 3048 mm | 120 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 762 mm | 30 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Ring mount
Packaging quantity 1
Weight, net 246.754 kg | 544 lb

Product Specification

Product Specification