F028BKA2
Base Product: WAVEGUIDE-FLEX-TWIST
FlexTwist® Flexible Twist for WR28, 37.0–40.0 GHz, with interface types UG-599/U and PBR320, 600 mm
Specifications
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-599/U |
Interface 2 | PBR320 |
Dimensions
Length | 600 mm | 23.622 in |
Waveguide Size | WR28 | WG22 | R320 |
Electrical Specifications
Attenuation | 3.28 dB/m | 1 dB/ft |
Average Power | 75 W |
Operating Frequency Band | 37.0 – 40.0 GHz |
Peak Power | 20 kW |
VSWR | 1.2000000476837158 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 38 mm | 1.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 76 mm | 2.992 in |
Maximum Twist | 510 °/m | 155.448 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Rectangular waveguide, flexible twist |
Product Brand | FlexTwist® |
General Specifications
Component | Flexible Twist |
Interface | UG-599/U |
Interface 2 | PBR320 |
Dimensions
Length | 600 mm | 23.622 in |
Waveguide Size | WR28 | WG22 | R320 |
Electrical Specifications
Attenuation | 3.28 dB/m | 1 dB/ft |
Average Power | 75 W |
Operating Frequency Band | 37.0 – 40.0 GHz |
Peak Power | 20 kW |
VSWR | 1.2000000476837158 |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 38 mm | 1.496 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 76 mm | 2.992 in |
Maximum Twist | 510 °/m | 155.448 °/ft |
Pressurization, maximum | 0.31 N/mm² | 45 psi |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse