Products

of 10125 results found
View:
Compare

Filters

Featured
243095-SERIES-HARDWARE
Base Product
243095-SERIES-HARDWARE
243095 Series Stainless Steel Hardware Kits
243095-SERIES-HARDWARE
  • Product Type: Hardware kit
243095-SERIES-HARDWARE
  • Product Type: Hardware kit
Featured
31670-SERIES-ROUND-MEMBER
Base Product
31670-SERIES-ROUND-MEMBER
31670 Series Round Member Adapters
31670-SERIES-ROUND-MEMBER
  • Product Type: Adapter
  • Adapter Type: Round member adapter
  • Material Type: Stainless steel
31670-SERIES-ROUND-MEMBER
  • Product Type: Adapter
  • Adapter Type: Round member adapter
  • Material Type: Stainless steel
Featured
860677769-001 860677769-001
Variant of RRU-MOUNTS
Radio Mount Adapter bracket to enable Ericsson 8843/4449/4490/4890/ERS radios to attach to standard radio mounts
860677769-001
  • Portfolio: CommScope®
  • Product Type: Remote radio head unit mount
860677769-001
  • Portfolio: CommScope®
  • Product Type: Remote radio head unit mount
Featured
ANGLE-ADAPTER-SERIES
Base Product
ANGLE-ADAPTER-SERIES
Angle Adapters
ANGLE-ADAPTER-SERIES
  • Product Type: Adapter
ANGLE-ADAPTER-SERIES
  • Product Type: Adapter
Featured
ATLAS
Base Product
ATLAS
Atlas High Capacity Monopole Platforms
ATLAS
  • Product Series: ATLAS
  • Product Type: Monopole platform kit
ATLAS
  • Product Series: ATLAS
  • Product Type: Monopole platform kit
Featured
AUTOMATED-PREP-TOOLS
Base Product
AUTOMATED-PREP-TOOLS
Automated Cable Preparation Tools
AUTOMATED-PREP-TOOLS
  • Product Type: Tool
AUTOMATED-PREP-TOOLS
  • Product Type: Tool
Featured
AVA5P-50-C | 520093702/00 AVA5P-50-C | 520093702/00
AVA5-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black PE jacket (Halogen free jacketing non-fire-retardant) tested C-Band and CBRS qualified.
AVA5P-50-C | 520093702/00
  • Product Brand: HELIAX®
  • Product Series: AVA5-50
  • Product Type: Coaxial wireless cable
  • Nominal Size: 7/8 in
  • Cable Impedance: 50 ohm ±1 ohm
  • Jacket Color: Black
  • Jacket Material: PE
  • Outer Conductor Material: Corrugated copper
AVA5P-50-C | 520093702/00
  • Product Brand: HELIAX®
  • Product Series: AVA5-50
  • Product Type: Coaxial wireless cable
  • Nominal Size: 7/8 in
  • Cable Impedance: 50 ohm ±1 ohm
  • Jacket Color: Black
  • Jacket Material: PE
  • Outer Conductor Material: Corrugated copper
Featured
BCU-SERIES-GROMMETS
Base Product
BCU-SERIES-GROMMETS
BCU Series Grommets
BCU-SERIES-GROMMETS
  • Product Type: Grommet
  • Adapter Type: Adapter
  • Material Type: EPDM rubber
BCU-SERIES-GROMMETS
  • Product Type: Grommet
  • Adapter Type: Adapter
  • Material Type: EPDM rubber
Featured
BH-SERIES-HANGER-BLOCKS
Base Product
BH-SERIES-HANGER-BLOCKS
BH-Series Single and Double Block Hangers
BH-SERIES-HANGER-BLOCKS
  • Product Type: Hanger kit
BH-SERIES-HANGER-BLOCKS
  • Product Type: Hanger kit
Featured
BUTTERFLY-HANGER-SERIES
Base Product
BUTTERFLY-HANGER-SERIES
Butterfly Hangers and Bracket Kit
BUTTERFLY-HANGER-SERIES
  • Product Type: Hanger kit
  • Hanger Type: Standard butterfly hanger
BUTTERFLY-HANGER-SERIES
  • Product Type: Hanger kit
  • Hanger Type: Standard butterfly hanger
Featured
CABLE-BANDING-SERIES
Base Product
CABLE-BANDING-SERIES
Cable Banding Series
CABLE-BANDING-SERIES
  • Product Type: Banding
CABLE-BANDING-SERIES
  • Product Type: Banding
Featured
CB-12-16LH CB-12-16LH
Cable banding, 1/2 in x 16 in length with attached locking head, package contains 50 pieces
CB-12-16LH
  • Product Type: Banding
  • Adapter Type: Adapter
  • Mounting: Round member
  • Material Type: Heat-stabilized weather resistant acetal
CB-12-16LH
  • Product Type: Banding
  • Adapter Type: Adapter
  • Mounting: Round member
  • Material Type: Heat-stabilized weather resistant acetal
Webinar

CommScope 360° aerodynamic base station antennas: Science-based design, CommScope-backed performance

xnzttMMvj5r4KhwnorWBCc
Video

Accelerate 5G deployment with customizable 700 MHz RF combiners

Sparring partners panel

Simplify 5G deployments with cluster connectors

Maximizing E band potential with dual-band antennas - hero 500x281
White Paper

Microwave backhaul: Past, present and exciting future