Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   3048.0 mm   |   120.0 in
Width   2438.4 mm   |   96.0 in
Height   228.6 mm   |   9.0 in
Weight   913.1 kg   |   2013.0 lb
   
Environmental Specifications  
Load Capacity   Up to 10,000 lb (4536 kg) loading
   
General Specifications  
Includes   Frame   |   Grating   |   Hardware   |   Legs
Legs, quantity   4
Material Type   Hot dip galvanized steel
Package Quantity   1
   
Outline Drawing