1933405-1

AMPINNERGY® Power Distribution Module (PDM), Dedicated Neutral, 4 Power Ports, 8-wire/4-circuit (4-2-2)

  • Mates to power connector cable assemblies
  • All Power Distribution Module (PDM) Units are bidirectional
Product Classification  
Brand   AMPINNERGY™®
Product Series   AMPINNERGY
Product Type   Power distribution module
Regional Availability   North America
   
Dimensions  
Length   70.61 mm   |   2.78 in
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Voltage Rating, maximum   125.00 Vac   |   250.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CEC 2015   |   CSA 22.2   |   NEC 2013   |   UL 1286   |   UL 183   |   UL 498
   
General Specifications  
Interface, front   Power female adapter
Neutral Type   Dedicated
Package Quantity   1
Packaging Type   Bag   |   Box
Power Ports, quantity   4
   
Mechanical Specifications  
Wiring   8-Wire/4 Circuit (4-2-2)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink