406248-1

AMPINNERGY® Duplex Receptacle, shared neutral, standard ground, 5/8-wire (3-1-1/4-2-2), Line 1

  • Mates with power junction boxes and modular power strips
  • Designed to accommodate field “plug-and-play” changes for phase and load balancing
  • Fully polarized and keyed with clearly indicated active line
Product Classification  
Brand   AMPINNERGY™®
Product Series   AMPINNERGY
Product Type   Receptacle, ac
Regional Availability   North America
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Voltage Rating, maximum   125.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Environmental Standard   NEMA, Type 5-20R
   
General Specifications  
Color   Black
Line Type   Line 1 with standard ground
Neutral Type   Shared
Package Quantity   1
Packaging Type   Bag   |   Carton
Panel Thickness, recommended   2.00 in
Receptacle Style   Duplex
   
Mechanical Specifications  
Wiring   5-Wire/3 Circuit (3-1-1)   |   8-Wire/4 Circuit (4-2-2)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink