2-1933401-5

AMPINNERGY® Power-to-Line Cable Assembly, 8-wire/3-circuit (3-3-2), dedicated neutral, 25 feet

  • Used to jumper system components together and can be used to extend power-to-power cable assemblies
  • Mates with power connector and line connector cable assemblies, power junction boxes, power distribution modules, zone distribution modules, and power transition units
Product Classification  
Brand   AMPINNERGY™®
Product Series   AMPINNERGY
Product Type   Power-to-line cable assembly
Regional Availability   North America
   
Dimensions  
Cord Length   7.62 m   |   25.00 ft
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Voltage Rating, maximum   125.00 Vac   |   250.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CEC 2015   |   CSA 22.2   |   NEC 2013   |   UL 1286   |   UL 183   |   UL 498
   
General Specifications  
Application   Power to line connection
Construction Type   Corrugated hose
Interface, connector A   Power male plug
Interface, connector B   Line female plug
Neutral Conductor Gauge, solid   10-12 AWG
Neutral Type   Dedicated
Package Quantity   1
Packaging Type   Bag
   
Mechanical Specifications  
Wiring   8-Wire/3 Circuit (3-3-2)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink