1933419-8

AMPINNERGY® Zone Power Distribution Kit, shared neutral, 5-wire/3-circuit (3-1-1) and 8-wire/4-circuit (4-2-2)

  • Equipped with 3 bulkhead mounted line connectors with an enclosure mounted strain relief
  • Pre-assembled terminal strip allows easy transition between building wiring and manufactured wiring
  • Multiple knockout sizes accommodate a variety of field installation requirements
  • External mounting legs easily secure the kit to the floor
Product Classification  
Brand   AMPINNERGY™®
Product Series   AMPINNERGY
Product Type   Zone power distribution kit
Regional Availability   North America
   
Dimensions  
Height   64.26 mm   |   2.53 in
Length   254.00 mm   |   10.00 in
Width   203.20 mm   |   8.00 in
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Voltage Rating, maximum   125.00 Vac   |   250.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CEC 2015   |   CSA 22.2   |   NEC 2013   |   UL 1286   |   UL 183   |   UL 498
   
General Specifications  
Circuits, quantity   12
Interface, front   Power female adapter
Package Quantity   1
Packaging Type   Bag   |   Box
   
Mechanical Specifications  
Wiring   5-Wire/3 Circuit (3-1-1)   |   8-Wire/4 Circuit (4-2-2)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink