SZ4986103   |   F5977TSV WHT SM MT

HomeConnect® 75 Ohm Coaxial Drop Cable, Series 59, white PVC jacket

Product Classification  
Brand   HomeConnect®
Product Type   Coaxial drop cable
Product Series   59 Series
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Eca
   
Construction Materials  
Jacket Material   PVC
Center Conductor Material   Copper-clad steel
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   77 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA)
   
Dimensions  
Diameter Over Center Conductor, nominal   0.813 mm   |   0.032 in
Diameter Over Dielectric, nominal   3.658 mm   |   0.144 in
Diameter Over Inner Shield (Tape), nominal   3.785 mm   |   0.149 in
Diameter Over Jacket, nominal   6.096 mm   |   0.240 in
Jacket Thickness, nominal   0.8128 mm   |   0.0320 in
Shipping Weight   25.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   45.70 ohms/kft
dc Resistance, Outer Conductor, nominal   7.00 ohms/kft
dc Resistance, Loop, nominal   52.70 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Nominal Velocity of Propagation (NVP)   85 %
   
Environmental Specifications  
Environmental Space   Indoor   |   Outdoor
Flame Test Listing   IEC 60332-1-2
   
General Specifications  
Cable Type   Series 59
Packaging Type   Reel
Shield Construction Type   Trishield
Center Conductor Gauge   20 AWG
Center Conductor Type   Solid
Jacket Color   White
Jacket Marking   Meters
Warranty   One year
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz2.820.86
55 MHz6.732.05
83 MHz8.042.45
85 MHz8.142.48
187 MHz11.813.60
204 MHz12.273.74
211 MHz12.473.80
250 MHz13.454.10
300 MHz14.604.45
350 MHz15.754.80
400 MHz16.735.10
450 MHz17.725.40
500 MHz18.705.70
550 MHz19.525.95
600 MHz20.346.20
750 MHz22.876.97
865 MHz24.677.52
1000 MHz26.648.12
1200 MHz29.298.93
1218 MHz29.529.00
1218 MHz29.599.02
1300 MHz30.559.31
1400 MHz31.789.69
1500 MHz32.9610.05
1600 MHz34.1110.40
1700 MHz35.2310.74
1794 MHz35.7710.09
1800 MHz36.3211.07
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo
Add Cancel
Powered By OneLink