SZ4902803   |   F11TSE APD SM MT

HomeConnect® 75 Ohm Coaxial Drop Cable, Series 11, black PE jacket, flooded APD

Product Classification  
Brand   HomeConnect®
Product Type   Coaxial drop cable
Product Series   11 Series
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Eca
   
Construction Materials  
Corrosion Protection   APD®
Jacket Material   PE
Center Conductor Material   Copper-clad steel
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   60 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA)
   
Dimensions  
Diameter Over Center Conductor, nominal   1.626 mm   |   0.064 in
Diameter Over Dielectric, nominal   7.112 mm   |   0.280 in
Diameter Over Inner Shield (Tape), nominal   7.290 mm   |   0.287 in
Diameter Over Jacket, nominal   10.160 mm   |   0.400 in
Jacket Thickness, nominal   0.9906 mm   |   0.0390 in
Shipping Weight   53.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   12.50 ohms/kft
dc Resistance, Outer Conductor, nominal   4.60 ohms/kft
dc Resistance, Loop, nominal   17.10 ohms/kft
Operating Frequency Band   5–3000 MHz
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Nominal Velocity of Propagation (NVP)   85 %
   
Environmental Specifications  
Environmental Space   Buried   |   Indoor   |   Outdoor
Flame Test Listing   IEC 60332-1-2
   
General Specifications  
Cable Type   Series 11
Packaging Type   Reel
Shield Construction Type   Trishield
Center Conductor Gauge   14 AWG
Center Conductor Type   Solid
Jacket Color   Black
Jacket Marking   Meters
Warranty   One year
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz1.250.38
55 MHz3.150.96
83 MHz3.871.18
85 MHz3.901.19
187 MHz5.741.75
204 MHz6.141.87
211 MHz6.231.90
250 MHz6.722.05
300 MHz7.382.25
350 MHz7.942.42
400 MHz8.532.60
450 MHz9.022.75
500 MHz9.512.90
550 MHz9.973.04
600 MHz10.433.18
750 MHz11.973.65
865 MHz13.053.98
1000 MHz14.274.35
1218 MHz16.144.92
1300 MHz16.445.01
1400 MHz17.135.22
1500 MHz17.795.42
1600 MHz18.445.62
1700 MHz19.085.81
1794 MHz19.665.99
1800 MHz19.706.00
2000 MHz20.896.37
2200 MHz22.056.72
2500 MHz23.707.22
2800 MHz25.287.71
3000 MHz26.308.02
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo Logo
Add Cancel
Powered By OneLink